AMP POWER DBL LOCK CAP HOUSING

AMP POWER DBL LOCK CAP HOUSING
  • Volume Discount
[Power double lock connector. Cap housing (for free-hanging cables) [Application] Ideal for connecting cables, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
179465-1
179466-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber Of Cores

0.12 €

100 6 Days 104

0.53 €

8 Available 6 Days 106

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R PDL
Applicable pin/contact Male (plug) Application Cable Connection Allowable Voltage(V) AC300
Connection direction Straight Representative Standard UL Type Housing
Center line (pitch)(mm) 3.96 Material (Housing) Nylon 6/6 Color (Housing) Natural Color

Tech Support