Manufacturer part number: 2822638-1
Brand: TE CONNECTIVITY
Price: 2.10 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2822638-1
Connector Shape | Square shape | Connector series initials | Number | Number | 070 |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Cores | 12 | Application | Cable Connection |
Connection direction | Straight | Protection function (environmentally resistant) | Available | Type | Housing |
Material (Housing) | PBT | Color (Housing) | Black |
This page is 070 ECONOSEAL MARK-2 + PLUG 12P, part number 2822638-1.
You can find the detail information about specifications and dimensions on part number 2822638-1.