Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1674558-1 |
1674928-1 |
1717118-1 |
1746872-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number Of Cores | Application | Type | Center line (pitch) (mm) | Shell Size | Color (Housing) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.17 € | 4 | Available | 5 Days | 10 | 35 | [Other] Device Connection, PCB | Housing type A | 2.2, 3.2 | 24.4 mm (W) × 23 mm (H) × 21 mm (L) | Natural Color | |
1.43 € | 3 | Available | 5 Days | 10 | 35 | [Other] Device Connection, PCB | Housing type B | 2.2, 3.2 | 26.6 mm (W) × 23 mm (H) × 21 mm (L) | Natural Color | |
1.66 € | 3 | Available | 5 Days | 10 | 32 | [Other] Cable Connection / Device Connection, PCB | Housing | 2.2 | 37.4 mm (W) × 15.8 mm (H) × 21 mm (L) | Natural Color | |
1.10 € | 4 | Available | 5 Days | 10 | 12 | [Other] Device Connection, PCB | Housing | 2.2 | 15.4 mm (W) × 15.3 mm (H) × 18.5 mm (L) | Black |
Loading...
Connector Shape | Square shape | Applicable pin/contact | Female (socket) | Connection direction | Straight |
---|---|---|---|---|---|
Material (Housing) | PBT |
Configure
Basic Attributes
Number Of Cores
Application
Type
Center line (pitch)(mm)
Shell Size
Filter by standard shipping days
Optional Attributes