We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Insulation Cap【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OA-QCM8
OA-QCM10
OA-QM3-600
OA-QM4-600
OA-QM5-600
OA-QM6-600
OA-QP-E1
OA-QTM633
OA-QTM834
OA-QW09SE-2
OA-QW11S
OA-QW11S-3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSMaterial Application Conforming wire diameter (min)
(mm)
Conforming wire diameter (max)
(mm)
Ambient Operating Temperature
(°C)
Mounting Screw Protection Grade
(IP)
Color Number of Poles
(P)
Conforming Crimp Terminal Number with packs
(Piece)
Type Specifications Rated Voltage
(V)
Note

18.52 €

10 Pieces Per Package

Available 5 Days 10Cover: Nylon 66 / Lock section: PolypropyleneInsulation protection-ø11 × 2 wires-20 to +70M8-Gray (Lock section)-14-8/22-8 (Round terminal)10Insulation cap for terminal screw fastening-600 AC/DCAccessories: Hex bolt (M8 × 12): Full-thread / SW (M8 spring washer) / Hex nut (M8)

20.72 €

10 Pieces Per Package

Available 5 Days 10Lock section: Nylon 66 / Cover: PolypropyleneInsulation protection-ø13 × 2 wires-20 to +70M10-Black (Lock section)-22-10/38-10 (Round terminal)10Insulation cap for terminal screw fastening-600 AC/DCAccessories: Hex bolt (M10 × 15): Full-thread / SW (M10 spring washer) / Hex nut (M10)

17.31 €

50 Pieces Per Package

Available 5 Days 10Cover: Polypropylene / Main body: PolypropyleneInsulation protection-ø4 × 2 wires-20 to +70M3---1.25-3 (Round terminal)50Insulation cap for terminal screw fastening-600 AC/DCTerminal section: Part composition:Terminal screw / Spring washer / Hex nut

14.67 €

50 Pieces Per Package

Available 5 Days 10Cover: Polypropylene / Main body: PolypropyleneInsulation protection-ø5 × 2 wires-20 to +70M4---1.25-4/2-4 (Round terminal)50Insulation cap for terminal screw fastening-600 AC/DCTerminal section: Part composition: Terminal screw / Spark washer / Hex nut

20.78 €

50 Pieces Per Package

Available 5 Days 10Cover: Polypropylene / Main body: PolypropyleneInsulation protection-ø6 × 2 wires-20 to +70M5---3.5-5 / 5.5-5 (round terminal)50Insulation cap for terminal screw fastening-600 AC/DCTerminal section: Part composition: Terminal screw / Spark washer / Hex nut

15.58 €

20 Pieces Per Package

Available 4 Days 10Cover: Polypropylene / Main body: PolypropyleneInsulation protection-ø7 × 2 wires-20 to +70M6---8-6 (Round terminal)50Insulation cap for terminal screw fastening-600 AC/DCTerminal section: Part composition:Terminal screw / Spring washer / Hex nut

20.78 €

10 Pieces Per Package

Available 5 Days 10Case: Polypropylene / Gasket: urethaneAnti-dust measures---20 to +80-IP54 equivalentBlack---Dust-proof cover for e-CON / e-CON cap---

5.93 €

Available 4 Days 10Body: Nylon 66 / Cover: Nylon 66Insulation protection-ø3.5 × 2 wires / Terminal screw-20 to +80M3--3 to 6P1.25-3 or 3.5-Multiple insulation cap for screw fastener-600 AC/DC-

8.21 €

Available 4 Days 10Body: Nylon 66 / Cover: Nylon 66Insulation protection-ø3.5 × 2 wires / Terminal screw-20 to +80M3--4 to 8P1.25-3 or 3.5-Multiple insulation cap for screw fastener-600 AC/DC-

10.48 €

Available 5 Days 10Body: Nylon 66Waterproof insulationL side: ø4 / R side: ø4L side: ø9 / R side: ø9-25 to +80-67Black-1.25-3.5 (Round terminal) / 1.25-3.5 (Y terminal)-OA-QW series 2 wire type (With connection guide)Weather-resistant type600 AC/DCCompatible electrical wire diameter varies depending on rubber bushing combination.

9.73 €

Available 5 Days -Body: Nylon 66Waterproof insulationL side: ø9 / R side: ø9L side: ø11 / R side: ø11-25 to +80-67Black-5.5-6 (Round terminal) / 8-6 (Round terminal)-OA-QW series connection guide included (single wire type)Oil-resistant type600 AC/DC-

80.59 €

10 Pieces Per Package

Available 5 Days -Body: Nylon 66Waterproof insulationL side: ø8.5 / R side: ø8.5L side: ø11.5 / R side: ø11.5-25 to +80-67Black-1.25-3.5 (Round terminal) / 1.25-3.5 (Y terminal)-OA-QW series 3 wire type (With connection guide)Oil-resistant type600 AC/DC-

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support