We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Wire Saddle WS-NS【100 Pieces Per Package】

Wire Saddle WS-NS

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2022
  • Volume Discount

[Features]
· Cable bundle can be clamped in a single action.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WS-2NS
WS-4NS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?Dimension (depth)
(mm)

14.09 €

12.68 €

100 Pieces Per Package

1 pack Available Same day

Stock

26.4

14.15 €

100 Pieces Per Package

1 pack Available 14 Days 43.3

Loading...

  1. 1

Basic information

Material Nylon 66 Color Tone Natural Mounting Method Snap mounting
Dimension (vertical)(mm) 6 Dimension (width)(mm) 15.5 Mounting plate thickness(mm) 0.5 to 2
Mounting hole(mm) ø4.8 Note UL1565-certified product

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support