We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Locking Wire Saddle LWS-S【100-500 Pieces Per Package】

Locking Wire Saddle LWS-S

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2022
  • Volume Discount

[Features]
Secure lock prevents cable bundles from accidental release.

Product image: The product at the center of the back row and the right of the front row is LWS-S.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LWS-1S
LWS-1.5S
LWS-8S-2.5W V0 BK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?Color Tone Dimension (vertical)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Note

19.39 €

17.45 €

100 Pieces Per Package

1 pack Available Same day

Stock

Natural416.914.4UL1565-certified product

48.95 €

44.06 €

500 Pieces Per Package

1 pack Available Same day

Stock

Natural3.510.426.2-

18.71 €

100 Pieces Per Package

1 pack Available 14 Days Black414.434.9UL1565-certified product

Loading...

  1. 1

Basic information

Material Nylon 66 Mounting Method Snap mounting Mounting plate thickness(mm) 0.5 to 2.3
Mounting hole(mm) ø4.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support