Locking Wire Saddle LWS-NS【100 Pieces Per Package】

Locking Wire Saddle LWS-NS

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Secure lock prevents cable bundles from accidental release.

*Product image: The product at the right of the back row is LWS-NS.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LWS-2NS

Part Number
LWS-2NS
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.16 €

100 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Material Nylon 66 Color Tone Natural Mounting Method Snap mounting
Dimension (vertical)(mm) 4 Dimension (width)(mm) 15.4 Dimension (depth)(mm) 26.1
Mounting plate thickness(mm) 0.5 to 2.3 Mounting hole(mm) ø4.8 Note UL1565-certified product

This page is Locking Wire Saddle LWS-NS, part number LWS-2NS.
You can find the detail information about specifications and dimensions on part number LWS-2NS.

Tech Support