[Features]
· New lock mechanism employed for quick and easy opening and closing.
· Removable in a single action with no tools required.
*Product color is the natural color seen on the right side of the product image.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RBWS-0510D V0
Material | Nylon 66 | Color Tone | Natural | Mounting Method | Slide type |
---|---|---|---|---|---|
Dimension (vertical)(mm) | 3 | Dimension (width)(mm) | 15.3 | Dimension (depth)(mm) | 21.61 |
Mounting plate thickness(mm) | 0.5 to 1.6 | Mounting hole(mm) | ø4.8 | Note | UL1565-certified product |
This page is Reusable Clamp RBWS-D, part number RBWS-0510D V0.
You can find the detail information about specifications and dimensions on part number RBWS-0510D V0.
HELLERMANN TYTON
Standard Price : 1.12 €
Shipping Days: 4 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.