We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

CKS Clamp CKS【100 Pieces Per Package】

CKS Clamp CKS
  • Volume Discount

[Features]
· Box-structured lock prevents side slippage at fastening.
· Two types support panel thickness from 0.5 mm to 4.1 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CKS-07-L

Part Number
CKS-07-L
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?

28.98 €

100 Pieces Per Package

1 pack Available 9 Days

Loading...

  1. 1

Basic information

Material Nylon 66 Color Tone Gray Mounting Method Snap mounting
Dimension (vertical)(mm) 22.8 Dimension (width)(mm) 25 Dimension (depth)(mm) 15.1
Maximum bundling diameter(mm) ø6.2 Mounting plate thickness(mm) 0.5 to 2.3 Mounting hole(mm) ø6.4
Note UL1565-certified product

This page is CKS Clamp CKS, part number CKS-07-L.
You can find the detail information about specifications and dimensions on part number CKS-07-L.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support