Connector gland, small【1-5 Pieces Per Package】

Connector gland, small

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2400300
2400500
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill diameter
(mm)
Suitable for cable diameter
(mm)

9.85 €

1 Available 7 Days 88

38.05 €

5 Pieces Per Package

1 pack Available 7 Days 66

Loading...

  1. 1

Basic information

Degree of protection (IP) IP65 Colour Black Material Plastic
Watertight true

Tech Support