Insert strip for circuit-breaker component adaptors【4 Pieces Per Package】

Insert strip for circuit-breaker component adaptors

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 9342720

Brand: RITTAL

Price: 34.76

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9342720

Part Number
9342720
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.76 €

4 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 25 Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

This page is Insert strip for circuit-breaker component adaptors, part number 9342720.
You can find the detail information about specifications and dimensions on part number 9342720.

Tech Support