End covers for side contact hazard protection【10 Pieces Per Package】

End covers for side contact hazard protection

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 3083000

Brand: RITTAL

Price: 35.81

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3083000

Part Number
3083000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.81 €

10 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Steel

This page is End covers for side contact hazard protection, part number 3083000.
You can find the detail information about specifications and dimensions on part number 3083000.

Tech Support