Manufacturer part number: 8008157
Brand: ESCHA
Price: 2.96 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8008157
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Bore diameter(mm) | 5.75 |
---|---|---|---|---|---|
No. of pins (RJ) | 3 | Max. temperature(°C) | +90 | Min. temperature(°C) | -30 |
Thread type connection side | M8 | Cable colour | Black | Coding | A |
Connector type | Plug | Connector standard | Sensor connector | Connection (components) | Soldering |
Connection side A (sensors/actuators) | M8 plug, built-in | Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Contact surface | Gold plated | Contact material | CuSn | Seal type | Screw-on |
This page is Male, M8x1 / dia.8mm Snap, Soldering Contact, part number 8008157.
You can find the detail information about specifications and dimensions on part number 8008157.