Manufacturer part number: 8045912
Brand: ESCHA
Price: 26.77 €
Delivery time: 3 Days
Cable length: 5 m
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8045912
Nominal current(A) | 2 | Nominal voltage(V) | 30 | Connection direction | right angle |
---|---|---|---|---|---|
Max. temperature(°C) | +90 | Min. temperature(°C) | -30 | Thread type connection side | M12 |
Cable colour | Black | Coding | A | Connector type | Socket |
Connector standard | Sensor connector | Connection (components) | Open end cable | Connection side A (sensors/actuators) | Cable, open end |
Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Contact surface | Gold plated |
Contact material | CuSn | Seal type | Screw-on |
This page is Single-ended Cordset, Female, M12x1, Angled, with LED, part number 8045912.
You can find the detail information about specifications and dimensions on part number 8045912.
Part Number |
---|
8044219 |
8045237 |
8045238 |
8045911 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|
15.89 € | 1 | 3 Days | 2 | 3 | |||
18.16 € | 1 | 3 Days | 2 | 4 | |||
22.16 € | 1 | 3 Days | 5 | 4 | |||
20.45 € | 1 | 3 Days | 2 | 4 |