Manufacturer part number: 8043758
Brand: ESCHA
Price: 15.87 €
Delivery time: 3 Days
Cable length: 5 m
No. of pins (RJ): 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8043758
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | right angle |
---|---|---|---|---|---|
Max. temperature(°C) | +90 | Min. temperature(°C) | -30 | Thread type connection side | M8 |
Cable colour | Black | Coding | A | Connector type | Plug |
Connector standard | Sensor connector | Connection (components) | Open end cable | Connection side A (sensors/actuators) | Cable, open end |
Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Contact surface | Gold plated |
Contact material | CuSn | Seal type | Screw-on |
This page is Single-ended Cordset, Male, M8x1, Angled, part number 8043758.
You can find the detail information about specifications and dimensions on part number 8043758.
Part Number |
---|
8043769 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 2 | 4 |