Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BEGA116MR14000200C00 |
BEGA120MR11000200C00 |
BKUA199MR24480200C00 |
BSTA078FR05420235C00 |
BSTA078FR35420235C00 |
BSTA085FR03480235C00 |
BSTA085FR23420235C00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Connection direction | Core diameter (mm) | Number of pins | Test current (A) | Connector cross section (mm²) | Connector type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
38.57 € | 1 | Available | 3 Days | 630 | - | - | 5 + PE | 24 | Contact connection: 6 x 0.35 - 2.5 | Socket | Performance with flange 25 x 25 mm | |
36.43 € | 1 | Available | 3 Days | 630 / 250 | - | - | 3 + PE + 4 | 24 / 7 | Contact connection: 4 x 0.35 - 2.5 mm² · 4 x 0.14 - 1.0 | Socket | Performance with flange 25 x 25 mm | |
56.36 € | 1 | Available | 3 Days | 630 / 250 | straight | 7.5 - 12.0 | 3 + PE + 4 | 24 / 7 | Contact connection: 4 x 0.35 - 2.5 mm² · 4 x 0.14 - 1.0 | Connector | Power coupling | |
48.77 € | 1 | Available | 3 Days | 630 / 250 | straight | 9.0 - 14.5 | 3 + PE + 4 | 24 / 7 | Contact connection: 4 x 0.35 - 2.5 mm² · 4 x 0.14 - 1.0 | Plug | Power Connector | |
49.85 € | 1 | Available | 3 Days | 630 / 250 | straight | 9.0 - 14.5 | 3 + PE + 4 | 24 / 7 | Contact connection: 4 x 0.50 - 4.0 mm² · 4 x 0.14 - 1.0 | Plug | Power Connector | |
46.60 € | 1 | Available | 3 Days | 630 | straight | 7.5 - 12.0 | 5 + PE | 24 | Contact connection: 6 x 0.35 - 2.5 | Plug | Power Connector | |
46.60 € | 1 | Available | 3 Days | 630 | straight | 9.0 - 14.5 | 5 + PE | 30 | Contact connection: 6 x 0.50 - 4.0 | Plug | Power Connector |
Loading...
Connection | Crimp or solder | IP rating | IP67 | Temperature range(°C) | -20 - +130 |
---|---|---|---|---|---|
Contact material | Gold plated | Case material | Metal | Seal type | Screw cap |
Configure
Basic Attributes
Rated voltage(V)
Connection direction
Core diameter(mm)
Number of pins
Test current(A)
Connector cross section(mm²)
Connector type
Type (misc.)
Filter by standard shipping days
Optional Attributes