Signal Connector (AKUA012MR04410200C00)

Signal Connector AKUA012MR04410200C00

Click on this image to zoom in.

Click on this image to zoom in.

  • Signal Connector AKUA012MR04410200C00
  • Signal Connector AKUA012MR04410200C00
  • Signal Connector AKUA012MR04410200C00
  • Signal Connector AKUA012MR04410200C00
  • Volume Discount

Product Details:

Manufacturer part number: AKUA012MR04410200C00

Brand: INTERCONTEC

Price: 31.07

Delivery time: 3 Days


Technical Data:

Rated voltage: 160 V

Core diameter: 6.0 - 9.5 mm

Number of pins: 12

Connector type: Connector

Seal type: Screw cap


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AKUA012MR04410200C00

Part Number
AKUA012MR04410200C00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Core diameter
(mm)
Number of pins Connector type Seal type Type (misc.)

31.07 €

1 Available 3 Days 1606.0 - 9.512ConnectorScrew capSignal coupling

Loading...

  1. 1

Basic information

Connection Crimp or solder Connection direction straight IP rating IP67
Test current(A) 7 Temperature range(°C) -20 - +130 Connector cross section(mm²) Contact connection: 0.14 - 1.0
Contact material Gold plated Case material Metal

This page is Signal Connector, part number AKUA012MR04410200C00.
You can find the detail information about specifications and dimensions on part number AKUA012MR04410200C00.

Variation of this product

Part Number
AKUA015MR04400200C00
ASTA013FR01400100C00
ASTA013FR01410235C00
ASTA014FR01400235C00
ASTA014FR01410235C00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Core diameter
(mm)
Number of pins Connector type Seal type Type (misc.)

31.07 €

1 Available 3 Days 639.0 - 13.217ConnectorScrew capSignal coupling

42.27 €

1 Available 3 Days 1609.0 - 13.212PlugSpeed Tec snap closureSignal Connector

37.51 €

1 Available 3 Days 1606.0 - 9.512PlugScrew capSignal Connector

43.35 €

1 Available 3 Days 639.0 - 13.217PlugScrew capSignal Connector

40.72 €

1 Available 3 Days 636.0 - 9.517PlugScrew capSignal Connector

Tech Support