Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
B4DT0952G3 |
B4DT1552G3 |
Part Number | Related to | Standard Unit Price | Volume Discount | Shipping Days? | Number of pins |
---|---|---|---|---|---|
4.20 € | Available | 4 Days | 9 | ||
4.08 € | Available | 4 Days | 15 |
Loading...
Connection | Solder | Connection angle(°) | 180 | Content(pc(s)) | 1 |
---|---|---|---|---|---|
No. of rows | 2 | Connector features | + spacer clip | Connector type | Plug, vertical mount |
Connector type (category) | D-SUB pin strip | Connection (components) | Soldering | Contact surface | Gold plated |
Contact type (D-SUB) | Machined contacts | Contact material | Copper alloy |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.