D-SUB housing, Plastic, metallised with screw locking (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17370M38T001

Part Number
17370M38T001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable outlets 1 Connection angle(°) 180 Number of pins 37
Accessory type (connectors) D-SUB housing Case material Plastic, metallised Colour Silver
Connector features + 4-40 knurl head screw

This page is D-SUB housing, Plastic, metallised with screw locking, part number 17370M38T001.
You can find the detail information about specifications and dimensions on part number 17370M38T001.

Tech Support