Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
IST09164G3 |
IST15164G3 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Number of pins |
---|---|---|---|---|
4.00 € | Available | 4 Days | 9 | |
4.45 € | Available | 4 Days | 15 |
Loading...
Connection angle(°) | 180 | Content(pc(s)) | 1 | No. of rows | 2 |
---|---|---|---|---|---|
Connector type | Socket, vertical vertical | Connector type (category) | D-SUB receptacles | Connection (components) | Cut & Clip |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.