Audio Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1503A 004U1000
1503A 010U1000
1800B T5X500
8451 010500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Colour AWG max. AWG (min.) Cross section (each core) (part 1)
(mm²)
Cross section (based on core number) (part 1 + 2) Max. temperature range (fixed installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (flexible installation)
(°C)

1.23 €

1 3 Days 3.6Red30220.322 x 0.32 mm²+90-30+90-30

3.93 €

1 Available 3 Days 3.6Black30220.322 x 0.32 mm²+90-30+90-30

1.17 €

1 3 Days 4.5Grey32240.202 x 0.20 mm²+75-20+75-20

5.01 €

1 Available 39 Days 3.5Black30220.322 x 0.32 mm²+75-20+75-20

Loading...

  1. 1

Basic information

Shielded Yes No. of leads (part 1)(x) 2 Core layout(mm) Copper, tin-plated
Cable type (category) Audio cable Cable features Common shield Halogen-free No
Sold per metre Yes

Tech Support