Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
934734001 |
934734013 |
934734014 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Shipping Days? | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|
103.74 € | 10 Pieces Per Package | 1 pack | 5 Days | 2 | 3 | ||
130.30 € | 10 Pieces Per Package | 1 pack | 5 Days | 2 | 5 | ||
180.88 € | 10 Pieces Per Package | 1 pack | 5 Days | 5 | 5 |
Loading...
Cross-section (sensor/actuator wiring)(mm²) | 0.25 | Min. temperature(°C) | -40 | Max. temperature(°C) | +90 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Nominal voltage(V) | 250 | IP rating | IP69/IP69K |
Thread type connection side | M12 | Colour | Orange | Connector type | Socket, right angle |
Connector standard | Sensor connector | Connection (components) | Open end cable | Connection side A (sensors/actuators) | M12 socket, right angle |
Connection side B (sensors/actuators) | Cable, open end | Contact material | CuZn | Industrial goods | Yes |
Seal type | Screw-on | Sensor/actuator cable features | Shake-proof | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Cable colour | Orange |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.