Coaxial Cable (MRG5900.00B100)

Coaxial Cable MRG5900.00B100

Click on this image to zoom in.

Click on this image to zoom in.

  • Coaxial Cable MRG5900.00B100
  • Coaxial Cable MRG5900.00B100
  • Volume Discount

Product Details:

Manufacturer part number: MRG5900.00B100

Brand: BELDEN

Price: 6.84

Delivery time: 3 Days


Technical Data:

Outside diameter: 6.15 mm

Colour: Black

Cable type: RG59

Frequency range: - Hz

Impedance (integer): 50 Ω


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MRG5900.00B100

Part Number
MRG5900.00B100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Colour Cable type Frequency range
(Hz)
Impedance (integer)
(Ω)
Type Cable features Range of use

6.84 €

1 Available 3 Days 6.15BlackRG59-50-UV-resistant-

Loading...

  1. 1

Basic information

Cable type (category) Coax Sold per metre Yes

This page is Coaxial Cable, part number MRG5900.00B100.
You can find the detail information about specifications and dimensions on part number MRG5900.00B100.

Variation of this product

Part Number
H155PE
MRG1791.00100
MRG5800.10100
MRG5800.12100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Colour Cable type Frequency range
(Hz)
Impedance (integer)
(Ω)
Type Cable features Range of use

7.35 €

1 Available 3 Days 5.4-Coax H155PE5 to 2150 MHz according to European Standard EN5011750H 155 PEflexible coreWireless technology

7.88 €

1 Available 3 Days 2.80BlackRG179-75-flexible core-
-

8.40 €

1 Available 3 Days 4.95BlackRG58-50-flexible core-
-

8.40 €

1 Available 3 Days 4.95WhiteRG58-50-flexible core-

Tech Support