Special-Coaxial Cable (7806A)

Special-Coaxial Cable 7806A
  • Volume Discount

Product Details:

Manufacturer part number: 7806A

Brand: BELDEN

Price: 8.93

Delivery time: 3 Days


Technical Data:

Outside diameter: 4.95 mm

Insulation (material): -

Cable type: Coax 7806A

Type (misc.): RG 58U

Cable features: rigid core


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7806A

Part Number
7806A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Insulation (material) Cable type Type (misc.) Cable features Material (details)

8.93 €

1 Available 3 Days 4.95-Coax 7806ARG 58Urigid coreInsulation: FHDPE

Loading...

  1. 1

Basic information

Colour Black Impedance (integer)(Ω) 50 Max. temperature range (fixed installation)(°C) +75
Min. temperature range (fixed installation)(°C) -40 Max. temperature range (flexible installation)(°C) +75 Min. temperature range (flexible installation)(°C) -40
Cable type (category) Coax Range of use Video & safety range Sold per metre Yes

This page is Special-Coaxial Cable, part number 7806A.
You can find the detail information about specifications and dimensions on part number 7806A.

Variation of this product

Part Number
7805
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Insulation (material) Cable type Type (misc.) Cable features Material (details)
-

7.88 €

1 Available 3 Days 2.67PVCCoax 7805RG 174flexible coreInsulation: PVC

Tech Support