Subminiature Coaxial Cable RG-179

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

179DT 0101000

Part Number
179DT 0101000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 2.6 Colour Black Cable type Coax 179DT
Max. temperature range (fixed installation)(°C) +75 Min. temperature range (fixed installation)(°C) -20 Max. temperature range (flexible installation)(°C) +75
Min. temperature range (flexible installation)(°C) -20 Type 179 DT Cable type (category) Coax
Cable features rigid core Material (details) Insulation: FHDPE. Sold per metre Yes

This page is Subminiature Coaxial Cable RG-179 , part number 179DT 0101000.
You can find the detail information about specifications and dimensions on part number 179DT 0101000.

Tech Support