Video Cable RG-59/U

Video Cable RG-59/U
  • Volume Discount

Product Details:

Manufacturer part number: 1505A

Brand: BELDEN

Price: 6.84

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1505A

Part Number
1505A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 6 Shielded Yes Colour Black
Insulation (material) PVC AWG max. 20 Cable type Coax 1505A-SW
Max. temperature range (fixed installation)(°C) +75 Min. temperature range (fixed installation)(°C) -30 Max. temperature range (flexible installation)(°C) +75
Min. temperature range (flexible installation)(°C) -30 Type 1505 A Type (misc.) 0.8/3.7
Cable type (category) AV cable Cable features Shielded Range of use Video & safety range
Sold per metre Yes

This page is Video Cable RG-59/U, part number 1505A.
You can find the detail information about specifications and dimensions on part number 1505A.

Tech Support