Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70007E.00500
Shield Structure | Shielded・STP | FA Network Standard | PROFINET | Cable Outer Diameter(mm) | 6.0 to 6.9 |
---|---|---|---|---|---|
Color | Green | AWG max. | 22 | Cross section (each core) (part 1)(mm²) | 0.50 |
Cross section (based on core number) (part 1 + 2) | 4 x 0.50 mm² | Max. temperature range (fixed installation)(°C) | +85 | Min. temperature range (fixed installation)(°C) | -25 |
Max. temperature range (flexible installation)(°C) | +85 | Min. temperature range (flexible installation)(°C) | -25 | No. of leads (part 1)(x) | 4 |
Cable type (category) | Bus cable | Cable features | Flexible | Type (misc.) | Flexible |
Sold per metre | Yes | Halogen-free | No | Outside diameter(mm) | 6.50 |
Insulation material | PVC |