Data Cable

Data  Cable
  • Volume Discount

Product Details:

Manufacturer part number: 9503NH.00305

Brand: BELDEN

Price: 7.35

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9503NH.00305

Part Number
9503NH.00305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 6.07 AWG max. 24 Cross section (each core) (part 1)(mm²) 0.23
Cross section (based on core number) (part 1 + 2) 3 x 2 x 0.23 mm² Max. temperature range (fixed installation)(°C) +80 Min. temperature range (fixed installation)(°C) -45
Max. temperature range (flexible installation)(°C) +80 Min. temperature range (flexible installation)(°C) -15 No. of leads (part 1)(x) 6
Cable type (category) Data cable Cable features UV-resistant Halogen-free No
Nominal voltage (details) Yes Twisted pair cabling (part 1) Yes (1)

This page is Data Cable, part number 9503NH.00305.
You can find the detail information about specifications and dimensions on part number 9503NH.00305.

Tech Support