Data Cable RS-485 (3105A.00152)

Data Cable RS-485 3105A.00152
  • Volume Discount

Product Details:

Manufacturer part number: 3105A.00152

Brand: BELDEN

Price: 16.93

Delivery time: 3 Days


Technical Data:

Outside diameter: 7.21 mm

Cross section (based on core number) (part 1 + 2): 2 x 0.36 mm²

No. of leads (part 1): 2 x

Cable features: Metal foild shield


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3105A.00152

Part Number
3105A.00152
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Cross section (based on core number) (part 1 + 2) No. of leads (part 1)
(x)
Cable features

16.93 €

1 Available 3 Days 7.212 x 0.36 mm²2Metal foild shield

Loading...

  1. 1

Basic information

Colour Black AWG max. 22 Cross section (each core) (part 1)(mm²) 0.36
Cable type (category) Data cable Sold per metre Yes

This page is Data Cable RS-485, part number 3105A.00152.
You can find the detail information about specifications and dimensions on part number 3105A.00152.

Variation of this product

Part Number
3106A 010500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Cross section (based on core number) (part 1 + 2) No. of leads (part 1)
(x)
Cable features

15.87 €

1 Available 3 Days 7.623 x 0.36 mm²3UV-resistant

Tech Support