We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Actuator/Coupler Connection, M12 Plug, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
934733001
934733002
934733008
934733014
Part NumberStandard Unit PriceVolume DiscountShipping Days?Cable length
(m)
No. of pins (RJ) Jacket material

97.77 €

Quote 23-

128.20 €

Quote 53-

145.77 €

Quote 54-

169.79 €

Quote 55TPE

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.25 Min. temperature(°C) -40 Max. temperature(°C) +90
Nominal current(A) 4 Nominal voltage(V) 250 IP rating IP69/IP69K
Thread type connection side M12 Colour Orange Connector type Socket, straight
Connector standard Sensor connector Connection (components) Open end cable Connection side A (sensors/actuators) M12 socket, straight
Connection side B (sensors/actuators) Cable, open end Contact material CuZn Industrial goods Yes
Seal type Screw-on Sensor/actuator cable features Shake-proof Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Cable colour Orange

Additional Products in this Category

Tech Support