We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 23/1/2022 to 0:00 (CET) 24/1/2022. We apologize for the inconvenience.

Actuator/Sensor Connection Cable, 12-Coupling, Angled, Shielded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
934703004
934703007
934703011
934703014
934703017
934703025
934703026
934703027
934703030
934703032
Part NumberStandard Unit PriceVolume DiscountShipping Days?Cable length
(m)
Nominal current
(A)
Nominal voltage
(V)
No. of pins (RJ) Colour

123.68 €

Quote 242404Orange

160.56 €

Quote 542404Orange

135.16 €

Quote 242404Black

181.27 €

Quote 542404Black

141.60 €

Quote 24605Orange

210.15 €

Quote 54605Orange

163.35 €

Quote 22308Orange

228.73 €

Quote 52308Orange

177.44 €

Quote 22308Orange

253.28 €

Quote 52308Orange

Loading...

  1. 1

Basic information

Min. temperature(°C) -40 Max. temperature(°C) +90 IP rating IP69/IP69K
Thread type connection side M12 Connector type Socket, right angle Connector standard Sensor connector
Connection (components) Open end cable Connection side A (sensors/actuators) M12 socket, right angle Connection side B (sensors/actuators) Cable, open end
Contact material CuSn Contact surface Gold plated Industrial goods Yes
Jacket material TPU Seal type Screw-on Sensor/actuator cable features Shielded
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support