We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Actuator/Sensor Connection Line, M8 Connector, Angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

934732001

Part Number
934732001
Part NumberStandard Unit PriceVolume DiscountShipping Days?

188.21 €

Quote

Loading...

  1. 1

Basic information

Cable length(m) 2 Cross-section (sensor/actuator wiring)(mm²) 0.25 Min. temperature(°C) -40
Max. temperature(°C) +90 Nominal current(A) 4 Nominal voltage(V) 60
No. of pins (RJ) 3 IP rating IP69/IP69K Thread type connection side M8
Colour Orange Connector type Plug, right angle Connector standard Sensor connector
Connection (components) Open end cable Connection side A (sensors/actuators) M8 plug, angled Connection side B (sensors/actuators) Cable, open end
Contact material CuZn Industrial goods Yes Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Orange

This page is Actuator/Sensor Connection Line, M8 Connector, Angled, part number 934732001.
You can find the detail information about specifications and dimensions on part number 934732001.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support