We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Actuator/Sensor Cord, Angled【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
934636169
934731001
934731002
934731007
934731008
934732002
934732007
934732008
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?Cable length
(m)
Cross-section (sensor/actuator wiring)
(mm²)
Nominal current
(A)
Nominal voltage
(V)
No. of pins (RJ) IP rating Thread type (wiring and installation) Colour Connector type Connection side A (sensors/actuators) Contact material Contact surface Industrial goods Jacket material Cable colour

248.32 €

10 Pieces Per Package

1 pack 5 Days 2-1328IP67/IP69KM8BlackPlug, straightM8 plug, straightCuSnGold platedYes-Black

200.50 €

10 Pieces Per Package

1 pack 5 Days 20.254603IP69/IP69K-OrangePlug, straightM8 plug, straightCuZn-Yes-Orange

-

1 Quote 50.254603IP69/IP69K-OrangePlug, straightM8 plug, straightCuZn--TPEOrange

215.34 €

10 Pieces Per Package

1 pack 5 Days 20.254304IP69/IP69K-OrangePlug, straightM8 plug, straightCuZn-Yes-Orange

263.51 €

10 Pieces Per Package

1 pack 5 Days 50.254304IP69/IP69K-OrangePlug, straightM8 plug, straightCuZn-Yes-Orange

238.69 €

10 Pieces Per Package

1 pack 5 Days 50.254603IP69/IP69K-OrangePlug, right angleM8 plug, angledCuZn-Yes-Orange

263.51 €

10 Pieces Per Package

1 pack 5 Days 20.254304IP69/IP69K-OrangePlug, right angleM8 plug, angledCuZn-Yes-Orange

-

1 Quote 50.254304IP69/IP69K-OrangePlug, right angleM8 plug, angledCuZn--TPEOrange

Loading...

  1. 1

Basic information

Min. temperature(°C) -40 Max. temperature(°C) +90 Thread type connection side M8
Connector standard Sensor connector Connection (components) Open end cable Connection side B (sensors/actuators) Cable, open end
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support