We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Actuator-Sensor Connection, M12 Plug, Straight【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
934735001
934735013
934735014
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Cable length
(m)
No. of pins (RJ) Jacket material

119.68 €

10 Pieces Per Package

Available Quote 23TPE

145.44 €

10 Pieces Per Package

Available Quote 25-

169.79 €

10 Pieces Per Package

Available Quote 55-

Loading...

  1. 1

Basic information

Content(pc(s)) 10 Cross-section (sensor/actuator wiring)(mm²) 0.25 Min. temperature(°C) -40
Max. temperature(°C) +90 Nominal current(A) 4 Nominal voltage(V) 250
IP rating IP69/IP69K Thread type connection side M12 Colour Orange
Connector type Plug, straight Connector standard Sensor connector Connection (components) Open end cable
Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) Cable, open end Contact material CuZn
Industrial goods Yes Seal type Screw-on Sensor/actuator cable features Shake-proof
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Orange

Additional Products in this Category

Tech Support