We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Connection, M12 Industrial Ethernet Data Cable, Angled【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

934726002

Part Number
934726002
Part NumberRelated toStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

142.56 €

5 Pieces Per Package

Quote

Loading...

  1. 1

Basic information

Cable length(m) 5 Cross-section (sensor/actuator wiring)(mm²) 0.38 Min. temperature(°C) -25
Max. temperature(°C) +80 Nominal current(A) 4 Nominal voltage(V) 240
No. of pins (RJ) 4 IP rating IP69/IP69K Thread type connection side M12
Colour Green Connector type Plug, right angle Connector standard Sensor connector
Connection (components) Open end cable Connection side A (sensors/actuators) M12 plug, right angle Connection side B (sensors/actuators) Cable, open end
Contact material CuZn Industrial goods Yes Jacket material PUR
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab) Cable colour Green

This page is Connection, M12 Industrial Ethernet Data Cable, Angled, part number 934726002.
You can find the detail information about specifications and dimensions on part number 934726002.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support