We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 17:00 (CEST) 24/10/2021. We apologize for the inconvenience.

Connection, M12 Profibus Signal Line, Angled【1-5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
934726003
934728001
934728002
Part NumberRelated toStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Cable length
(m)
Connector type Connection side A (sensors/actuators)

186.15 €

Quote 2Plug, right angleM12 plug, right angle

192.21 €

Quote 2Socket, right angleM12 socket, right angle

125.77 €

5 Pieces Per Package

Quote 5Socket, right angleM12 socket, right angle

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.38 Min. temperature(°C) -25 Max. temperature(°C) +80
Nominal current(A) 4 Nominal voltage(V) 60 No. of pins (RJ) 5
IP rating IP69/IP69K Thread type connection side M12 Coding B
Colour Violet Connector standard Sensor connector Connection (components) Open end cable
Connection side B (sensors/actuators) Cable, open end Contact material CuSn, gold plated Industrial goods Yes
Jacket material PUR Seal type Screw-on Sensor/actuator cable features Halogen-free
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab) Cable colour Violet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support