Sensor / Actuator Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
934851075
934851077
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

34.28 €

1 Available 3 Days 2

71.55 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 1.50 Min. temperature(°C) -40 Max. temperature(°C) +125
Nominal current(A) 16 Nominal voltage(V) 63 No. of pins (RJ) 5
IP rating IP69K Thread type connection side M12 Coding L
Colour Blue Connector type Plug, straight Connector standard Sensor connector
Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) Cable, open end Contact material Copper with nickel alloy
Contact surface Copper gold plated Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator cable
Cable colour Grey

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360