Sensor / Actuator Connector (pre-fab) M12 Plug, Straight, Socket, Right Angle (11753)

Sensor / Actuator Connector (pre-fab) M12 Plug, Straight, Socket, Right Angle 11753

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / Actuator Connector (pre-fab) M12 Plug, Straight, Socket, Right Angle 11753
  • Sensor / Actuator Connector (pre-fab) M12 Plug, Straight, Socket, Right Angle 11753
  • Volume Discount

Product Details:

Manufacturer part number: 11753

Brand: BELDEN

Price: 25.55

Delivery time: 3 Days


Technical Data:

Cable length: 2 m

Cross-section (sensor/actuator wiring): 0.34 mm²

No. of pins (RJ): 3

Colour: Orange

Connection side A (sensors/actuators): M8 sokvert, right angle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11753

Part Number
11753
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cross-section (sensor/actuator wiring)
(mm²)
No. of pins (RJ) Colour Connection side A (sensors/actuators) Connection side B (sensors/actuators) Contact material Sensor/actuator cable features Cable colour

25.55 €

1 Available 3 Days 20.343OrangeM8 sokvert, right angleM8 sokvert, right angleCuSn+ status indicator lightOrange

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +80 IP rating IP67
Thread type connection side M12 Connector type Socket, right angle Connector standard Sensor connector
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / Actuator Connector (pre-fab) M12 Plug, Straight, Socket, Right Angle, part number 11753.
You can find the detail information about specifications and dimensions on part number 11753.

Variation of this product

Part Number
11750
28980
29497
29498
29631
29633
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Cross-section (sensor/actuator wiring)
(mm²)
No. of pins (RJ) Colour Connection side A (sensors/actuators) Connection side B (sensors/actuators) Contact material Sensor/actuator cable features Cable colour

24.48 €

1 Available 3 Days 0.600.343OrangeM8 sokvert, right angleM8 sokvert, right angleCuSn+ status indicator lightOrange

24.48 €

1 Available 3 Days 50.343OrangeM12 plug, straightM12 socket, right angleCuSn-Orange

24.48 €

1 Available 3 Days 0.60-5OrangeM12 plug, straightM12 socket, right angleCuZn-Orange

25.55 €

1 Available 3 Days 1-5OrangeM12 plug, straightM12 socket, right angleCuZn-Orange

24.48 €

1 Available 3 Days 0.30-5OrangeM12 plug, straightM12 socket, right angleCuZn-Orange

27.85 €

1 Available 3 Days 3-5OrangeM12 plug, straightM12 socket, right angleCuZn-Orange

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360