We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Sensor/Actuator Connector (pre-fab) M8 Plug, Straight, Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43687

Part Number
43687
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

-

1 Quote

Loading...

  1. 1

Basic information

Cable length(m) 0.60 Cross-section (sensor/actuator wiring)(mm²) 0.34 Min. temperature(°C) -25
Max. temperature(°C) +80 No. of pins (RJ) 3 IP rating IP67/IP69K
Thread type connection side M8 Colour Orange Connector type Socket, straight
Connector standard Sensor connector Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) M12 socket, straight
Contact material CuZn Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Cable colour Orange

This page is Sensor/Actuator Connector (pre-fab) M8 Plug, Straight, Socket, part number 43687.
You can find the detail information about specifications and dimensions on part number 43687.

Additional Products in this Category

Tech Support