Sensor / Actuator Connector (pre-fab) Plug, Straight, Socket, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28536
38689
43660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Min. temperature
(°C)
Max. temperature
(°C)
Thread type connection side Contact material

16.93 €

1 Available 3 Days 0.30-25+80M12CuZn

17.99 €

1 Available 3 Days 1.50-25+80M12CuZn

17.99 €

1 Available 3 Days 0.60-40+90M8CuSn

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.34 No. of pins (RJ) 3 IP rating IP67/IP69K
Colour Orange Connector type Socket, straight Connector standard Sensor connector
Connection side A (sensors/actuators) M8 socket, straight Connection side B (sensors/actuators) M8 socket, straight Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Orange

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360