Sensor / Actuator Data Cable (pre-fab) M12 Plug, Straight

Sensor / Actuator Data Cable (pre-fab) M12 Plug, Straight

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10970
10971
18314
30602
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

24.48 €

1 Available 3 Days 3

33.21 €

1 Available 3 Days 5

50.93 €

1 Available 3 Days 10

19.16 €

1 Available 3 Days 2

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +80 Nominal current(A) 4
Nominal voltage(V) 60 No. of pins (RJ) 5 IP rating IP67
Thread type connection side M12 Colour Black Connector type Plug, straight
Connector standard Sensor connector Connection (components) Open end cable Connection side A (sensors/actuators) M12 plug, straight
Connection side B (sensors/actuators) Cable, open end Contact material CuSn Seal type Screw-on
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab) Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360