We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 23/1/2022 to 0:00 (CET) 24/1/2022. We apologize for the inconvenience.

Sensor/Actuator Data Cable (pre-fab) M12 Plug, straight, Plug, right angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
47811
47938
49255
49296
49298
49301
Part NumberStandard Unit PriceVolume DiscountShipping Days?Cable length
(m)
Coding Contact material

-

Quote 2-CuZn

-

Quote 5-CuZn

-

Quote 1B-

-

Quote 2B-

-

Quote 5B-

-

Quote 1-CuZn

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.38 No. of pins (RJ) 5 Thread type connection side M12
Colour Violet Connector type Plug, right angle Connector standard Sensor connector
Connection side A (sensors/actuators) D-SUB plug Connection side B (sensors/actuators) D-SUB plug Seal type Screw-on
Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab) Cable colour Violet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support