Sensor / Actuator Data Cable (pre-fab) M12 Plug, Straight, Socket, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10965
10966
10968
63296
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Nominal current
(A)
Nominal voltage
(V)

28.93 €

1 Available 59 Days 1--

36.43 €

1 Available 3 Days 2--

53.11 €

1 Available 3 Days 5--

27.85 €

1 Available 36 Days 0.60460

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +80 No. of pins (RJ) 5
IP rating IP67 Thread type connection side M12 Colour Black
Connector type Socket, straight Connector standard Sensor connector Connection side A (sensors/actuators) M12 socket, straight
Connection side B (sensors/actuators) M12 socket, straight Contact material CuSn Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab) Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360