• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sensor / Actuator Data Cable (pre-fab) M12 Socket, straight, Plug straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11016
11019
12589
27086
51066
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

44.44 €

1 Available 3 Days 1

56.36 €

1 Available 3 Days 5

49.85 €

1 Available 3 Days 3

69.37 €

1 Available 3 Days 10

43.35 €

1 Available 3 Days 0.60

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.38 No. of pins (RJ) 5 IP rating IP67
Thread type connection side M12 Coding B Colour Violet
Connector type Socket, straight Connector standard Sensor connector Connection side A (sensors/actuators) M12 socket, straight
Connection side B (sensors/actuators) M12 socket, straight Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)
Cable colour Violet

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360