Sensor / Actuator Data Cable M12 Socket, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10985

Part Number
10985
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

1 Available 29 Days

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +80 No. of pins (RJ) 5
IP rating IP67 Thread type connection side M12 Colour Black
Connector type Socket, straight Connector standard Sensor connector Connection (components) Connector
Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) Customisable Contact material CuZn
Seal type Screw-on Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator data cable

This page is Sensor / Actuator Data Cable M12 Socket, Straight, part number 10985.
You can find the detail information about specifications and dimensions on part number 10985.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360