• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

4 mm PVC test lead

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
108608-BP
108609-BP
108610-BP
108612-BP
108613-BP
Part NumberStandard Unit PriceVolume DiscountShipping Days?Colour

6.30 €

Available 2 Days Red

6.30 €

Available 2 Days Black

6.30 €

Available 2 Days Blue

6.30 €

Available 2 Days Green

6.30 €

Available 2 Days Yellow

Loading...

  1. 1

Basic information

Cable cross section(mm²) 1 Cable length(m) 1 Nominal current(A) 10
Nominal current (details)(A) 10 Nominal voltage(V) 35 Temperature range(°C) 0 - 80
Diameter/connector type(mm) 4 mm / spring basket Connector/ Input type A Banana jack 4 mm Connector / Output type B Banana jack 4 mm
Cable type (category) Test lead Material PVC Plug features Nestable
Reading category CAT I

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support