2-way Way-articulation camera probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

102741-BP

Part Number
102741-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

934.63 €

1 Available 37 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 320 x 240 Focus 20 – 60 mm IP rating IP67
Min. focusing distance(mm) 20 Probe diameter(mm) 5.5 Probe length(m) 0.8
Product size (length)(mm) 105 Weight(g) 380 Light source 4 LEDs, white, 4200 lx dimmable
Endoscope features Swivelling Endoscope type (category) Endsocope probe Suitable for (endoscope) VOLTCRAFT BS-1500T

This page is 2-way Way-articulation camera probe, part number 102741-BP.
You can find the detail information about specifications and dimensions on part number 102741-BP.

Tech Support