Manufacturer part number: 1745080012200
Brand: RAFI
Price: 7.88 €
Delivery time: 3 Days
Colour: White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1745080012200
Recess diameter | 22.3 | IP rating | IP65 | Product size (length/dia.)(mm) | 29.8 |
---|---|---|---|---|---|
Product size (height)(mm) | 9.7 | Max. temperature(°C) | +70 | Min. temperature(°C) | -25 |
Connection (components) | External LED | Switch features | planar | Switch type (category) | Light attachment |
This page is Lamp attachment RAFIX 22 FS+, part number 1745080012200.
You can find the detail information about specifications and dimensions on part number 1745080012200.
Part Number |
---|
1745080012300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | Red |