• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Digital rack-mount meter DCM 220W

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126565-BP

Part Number
126565-BP
Part NumberStandard Unit PriceVolume DiscountShipping Days?

16.02 €

Available 2 Days

Loading...

  1. 1

Basic information

Product size (depth/length)(mm) 48 Product size (width)(mm) 24 Product size (height)(mm) 14
Operating voltage(V) 3 V/DC (CR1220), Supply Lighting 9 Digit height(mm) 10 Display (counts) 999999
Display range 0 to 999999 No. of digits 6-digit Max. count rate(Hz) 18
Recess height(mm) 24 Recess width(mm) 48 Weight(g) 20
Colour Black Display (details/technology) LCD Panel meter type (category) Digital rack-mount meter
Display lighting blue Reset Electrically Counter input Yes

This page is Digital rack-mount meter DCM 220W, part number 126565-BP.
You can find the detail information about specifications and dimensions on part number 126565-BP.

Additional Products in this Category

Tech Support