TM-50 LCD Temperature Module

TM-50 LCD Temperature Module
  • Volume Discount

Product Details:

Manufacturer part number: 100814-BP

Brand: VOLTCRAFT

Price: 11.61

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

100814-BP

Part Number
100814-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (depth/length)(mm) 16 Product size (width)(mm) 48 Product size (height)(mm) 24
Operating voltage(V) 1 button cell (CX927) Assembly dimensions(mm) 48 x 24 mm Digit height(mm) 12
No. of digits 3 Reading range - temperature(°C) 0 to +50 Sample rate(s) 10
Temperature resolution(°C) 0,1 Accuracy (details)(°C) ± 1 Type (misc.) Internal sensor
Colour Black Display (details/technology) LCD Panel meter type (category) Digital rack-mount meter
Display lighting white Reading type Temperature

This page is TM-50 LCD Temperature Module, part number 100814-BP.
You can find the detail information about specifications and dimensions on part number 100814-BP.

Tech Support